PD4-E USB Online Manual

60EBh Additional Position Encoder Resolution - Motor Revolutions

Function

With this object and with 60E6h, the resolution of each existing feedback is calculated.

Object description


Index 60EBh
Object name Additional Position Encoder Resolution - Motor Revolutions
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: tuning
Access read only
PDO mapping RX-PDO
Allowed values  
Preset value  
Firmware version FIR-v1738-B501312
Change history  

Value description


Subindex 00h
Name Highest Sub-index Supported
Data type UNSIGNED8
Access read only
PDO mapping RX-PDO
Allowed values  
Preset value 02h


Subindex 01h - 02h
Name Additional Position Encoder Resolution - Motor Revolutions Feedback Interface #1 - #2
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values  
Preset value 00000001h

Description

The subindices have the following function:

  • 00h: Value="1" to "n", where "n" is the number of existing feedbacks.
  • nh:

    Subindex n contains the number of motor revolutions of the corresponding feedback.

    Subindex 01h always corresponds to the first (and always existing) sensorless feedback.

The resolution of feedback "n" is calculated as follows:

Position Encoder Resolution = Encoder Increments (60E6h:01h) / Motor Revolutions (60EBh:02h)

▶   next

Contents