PD4-E USB Online Manual

60E8h Additional Gear Ratio - Motor Shaft Revolutions

Function

In this object and in 60EDh, you can set the gear ratio of each existing feedback.

Object description


Index 60E8h
Object name Additional Gear Ratio - Motor Shaft Revolutions
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: application
Access read only
PDO mapping RX-PDO
Allowed values  
Preset value  
Firmware version FIR-v1738-B501312
Change history  

Value description


Subindex 00h
Name Highest Sub-index Supported
Data type UNSIGNED8
Access read only
PDO mapping RX-PDO
Allowed values  
Preset value 02h


Subindex 01h - 02h
Name Additional Gear Ratio - Motor Shaft Revolutions Feedback Interface #1 - #2
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values  
Preset value 00000001h

Description

The subindices have the following function:

  • 00h: Value = "n", where "n" is the number of existing feedbacks.
  • nh: Subindex "n" contains the number of motor revolutions for the corresponding feedback.

    Subindex 01h always corresponds to the first (and always existing) sensorless feedback.

The gear ratio of feedback "n" is calculated as follows:

Gear Ratio = Motor Shaft Revolutions (60E8h:nh) / Driving Shaft Revolutions (60EDh:nh)

▶   next

Contents