PD4-E USB Online Manual

6080h Max Motor Speed

Object description


Index 6080h
Object name Max Motor Speed
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: tuning
Access read / write
PDO mapping RX-PDO
Allowed values  
Preset value
  • PD4-E591L42-E-65-7: 00030D40h
  • PD4-E601L42-E-65-7: 00030D40h
  • PD4-EB59CD-E-65-7: 00001770h
Firmware version FIR-v1426
Change history

Firmware version FIR-v1614: "Savable" entry changed from "yes, category: application" to "yes, category: tuning".

Firmware version FIR-v1738-B501312: "Object Name" entry changed from "Maximum Speed" to "Max Motor Speed".

Firmware version FIR-v1738-B501312: "PDO mapping" table entry for subindex 00 changed from "no" to "RX-PDO".


▶   next

Contents