PD4-E USB Online Manual

4015h Special Drive Modes

Object description


Index 4015h
Object name Special Drive Modes
Object Code ARRAY
Data type UNSIGNED8
Savable yes, category: application
Access read only
PDO mapping no
Allowed values  
Preset value  
Firmware version FIR-v1738-B501312
Change history  

Value description


Subindex 00h
Name Highest Sub-index Supported
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values  
Preset value 02h


Subindex 01h
Name Special Drive Mode Configuration
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values  
Preset value 01h


Subindex 02h
Name Virtual Config Switch Value
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values  
Preset value 00h

Description

The subindices have the following functions:

  • 01h:
    • Value ="0"h: The special drive modes are switched off
    • Value="1"h: The special drive modes are switched on and the mode is set via the rotary switch.
    • Value="2"h: The special drive modes are switched on and the mode is set in subindex 02h.
  • 02h: Defines the used mode.
▶   next

Contents