PD4-E CANopen Online Manual

1F80h NMT Startup

Function

In this object you can set whether, after starting the controller, the state is automatically switched to the NMT state Operational. See also chapter Network Management (NMT).

Object description


Index 1F80h
Object name NMT Startup
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: communication
Access read / write
PDO mapping no
Allowed values  
Preset value 00000000h
Firmware version FIR-v1748-B531667
Change history  

Description

  • Value "0"h: The state of the NMT state machine after initialisation is Pre-Operational.
  • Value "8"h (bit 3): The state of the NMT state machine after initialisation is Operational.
▶   next

Contents