PD2-C-IP CANopen Online Manual

3323h Analog Input Denominators

Function

Value by which the read analog value (3220h+ 3321h) is divided before it is written in object 3320h.

Object description

Index 3323h
Object name Analog Input Denominators
Object Code ARRAY
Data type INTEGER16
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v1926-B648637
Change history

Value description

Subindex 00h
Name Number Of Analog Input Denominators
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 01h
Subindex 01h
Name Analog Input #1 Denominator
Data type INTEGER16
Access read / write
PDO mapping no
Allowed values
Preset value 0001h

Description

The subindices contain:

  • Subindex 01h: Divisor for analog input 1
  • Subindex 02h: Divisor for analog input 2 (if present)
▶   next

Contents