3412h NanoSPI SDO Control
Function
An SDO message prepared in 3413h or 3414h can be sent from the sub-master to the sub-slave via the controlword. See SPI sub-master.
Object description
Index | 3412h |
Object name | NanoSPI SDO Control |
Object Code | VARIABLE |
Data type | UNSIGNED8 |
Savable | yes, category: communication |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 00h |
Firmware version | FIR-v1426 |
Change history |
Firmware version FIR-v1540: "Object Name" entry changed from "NanoSPI Can Master Controlword" to "NanoSPI CAN Message Controlword". Firmware version FIR-v1626: "Savable" entry changed from "no" to "yes, category: communication". Firmware version FIR-v1650-B527540: "Object Name" entry changed from "NanoSPI CAN Message Controlword" to "NanoSPI SDO Control". |
Description
- START
- Value = "1": Starts the sending of the message
- RW (Read or write)
- This bit is ignored if bit 2 (MSG) contains the value 1.
- MSG (Message type)
- ANS (Answer is ready)
- Value = 1: The response to the sent message has arrived (can be found in 3415h).