PD2-C-IP CANopen Online Manual

2032h Maximum Speed

Object description


Index 2032h
Object name Maximum Speed
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: tuning
Access read / write
PDO mapping no
Allowed values  
Preset value
  • PD2-C4118X1404-E-08: 00030D40h
  • PD2-C4118L1804-E-08: 00030D40h
  • PD2-CB42M024040-E-08: 00001770h
  • PD2-CB42C048040-E-08: 00001770h
  • PD2-C411L18-E-65-08: 00030D40h
  • PD2-CB42CD-E-65-08: 00001770h
Firmware version FIR-v1426
Change history

Firmware version FIR-v1614: "Savable" entry changed from "yes, category: application" to "yes, category: tuning".


Contents