N5 CANopen Online Manual V2.0.0

60FEh Digital Outputs

Function

With this object, the digital outputs of the motor can be written.

Object description

Index 60FEh
Object name Digital Outputs
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: application
Firmware version FIR-v1426
Change history

Firmware version FIR-v1626: "Savable" entry changed from "no" to "yes, category: application".

Value description

Subindex 00h
Name Highest Sub-index Supported
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 01h
Subindex 01h
Name Digital Outputs #1
Data type UNSIGNED32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000001h

Description

To write the outputs, the entries in object 3250h, subindex 02h to 05h, must also be taken into account.

BRK (Brake)
Bit for the brake output (if the controller supports this function).
OUT n (Output No n)
Bit for the respective digital output; the exact number of digital outputs is dependent on the controller.
▶   next

Contents