N5 CANopen Online Manual

60C1h Interpolation Data Record

Object description

Index 60C1h
Object name Interpolation Data Record
Object Code ARRAY
Data type INTEGER32
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v1512
Change history

Firmware version FIR-v1626: "Savable" entry changed from "no" to "yes, category: application".

Value description

Subindex 00h
Name Highest Sub-index Supported
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 01h
Subindex 01h
Name 1st Set-point
Data type INTEGER32
Access read / write
PDO mapping RX-PDO
Allowed values
Preset value 00000000h

Description

The value is taken over at the next synchronization time.

▶   next

Contents