N5 CANopen Online Manual V2.0.0

608Fh Position Encoder Resolution

Object description

Index 608Fh
Object name Position Encoder Resolution
Object Code ARRAY
Data type UNSIGNED32
Savable yes, category: application
Firmware version FIR-v1426
Change history

Value description

Subindex 00h
Name Highest Sub-index Supported
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 02h
Subindex 01h
Name Encoder Increments
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 000007D0h
Subindex 02h
Name Motor Revolutions
Data type UNSIGNED32
Access read / write
PDO mapping no
Allowed values
Preset value 00000001h

Description

Position Encoder Resolution = Encoder Increments (608Fh:01h) / Motor Revolutions (608Fh:02h)

▶   next

Contents