N5 CANopen Online Manual

3320h Read Analogue Input

Function

Displays the instantaneous values of the analog inputs in user-defined units.

Object description


Index 3320h
Object name Read Analogue Input
Object Code ARRAY
Data type INTEGER32
Savable no
Firmware version FIR-v1426
Change history  

Value description


Subindex 00h
Name Number Of Analogue Inputs
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values  
Preset value 02h


Subindex 01h
Name Analogue Input 1
Data type INTEGER32
Access read only
PDO mapping TX-PDO
Allowed values  
Preset value 00000000h


Subindex 02h
Name Analogue Input 2
Data type INTEGER32
Access read only
PDO mapping TX-PDO
Allowed values  
Preset value 00000000h

Description

The user-defined units are made up of offset (3321h) and pre-scaling value (3322h). If both object entries are still set to the default values, the value in 3320h is specified in the "ADC digits" unit.

Formula for converting from digits to the respective unit:

Voltage input: (x digits – 512 digits) * 20 V / 1024 digits

Current input: x digits * 20 mA / 1024 digits

The following applies for the sub-entries:

  • Subindex 00h: Number of analog inputs
  • Subindex 01h: Analog value 1
  • Subindex 02h: Analog value 2
▶   next

Contents