N5 CANopen Online Manual V2.0.0

205Bh Clock Direction Or Clockwise/Counter Clockwise Mode

Function

This object can be used to switch the clock-direction mode (value = "0") to the right/left rotation mode (value = "1").

Object description

Index 205Bh
Object name Clock Direction Or Clockwise/Counter Clockwise Mode
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Firmware version FIR-v1504
Change history
▶   next

Contents