N5 CANopen Online Manual

2010h IP-Configuration

Function

This object is used to configure the Ethernet interface.

Object description

Index 2010h
Object name IP-Configuration
Object Code VARIABLE
Data type UNSIGNED32
Savable yes, category: communication
Access read / write
PDO mapping no
Allowed values
Preset value 0000000Eh
Firmware version FIR-v1426
Change history

Description

IP
Value = "1": A static IP address from object 2011h is used and the network mask from object 2012h is used.
UPnP
Value = "1": The UPnP (Universal Plug and Play) messages are activated
DHCP
Value = "1": IP address assignment using a DHCP server is activated
AUTO
Value = "1": IP address assignment using the AUTO-IP protocol is activated
OFF
Value = "1": The network interface is deactivated
▶   next

Contents