1406h Receive PDO 7 Communication Parameter
Function
Contains the communication parameters for the receiving-side mapping (RX-PDO) in object 1606h. See chapter Process Data Object (PDO).
Object description
Index | 1406h |
Object name | Receive PDO 7 Communication Parameter |
Object Code | RECORD |
Data type | PDO_COMMUNICATION_PARAMETER |
Savable | yes, category: communication |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | |
Firmware version | FIR-v1614 |
Change history |
Value description
Subindex | 00h |
Name | Highest Sub-index Supported |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 02h |
Subindex | 01h |
Name | COB-ID |
Data type | UNSIGNED32 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 80000000h |
Subindex | 02h |
Name | Transmission Type |
Data type | UNSIGNED8 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | FFh |
Description
Subindex 01h (COB-ID): The COB-ID is stored here.
Subindex 02h (transmission type): A number is stored in this subindex that defines the time at which the received data become valid.
For details see chapter on configuring the RX-PDO mapping.