N5 CANopen Online Manual

Pin assignment

Overview

Connection Function
X1 Ethernet
X2 Encoder and Hall sensor connection
X3 Digital/analog inputs and outputs
X4 Brake connection
X5 Motor connection
X6 Voltage supply
X7 External logic supply, input voltage +24 V DC
Voltage supply for encoder, input voltage +24 V DC
X8 CANopen IN
X9 CANopen OUT
S1 Hex coding switch for node-ID, 16s place (e.g., 0xF 0)
S2 Hex coding switch for node-ID, 1s place (e.g., 0xF 0)
S3 Pin1 120 ohm termination resistor (switch set to ON)
Pin2 reserved
L1 Power LED
Note: All pins with designation GND are internally connected.

X1 – Ethernet

Type: RJ45 socket

Pin 1 is marked with an asterisk "*".

X2 – encoder/Hall sensor

Note:

Two types of encoder/Hall sensor are supported:

  1. Encoder/Hall sensor with 5 V supply voltage. In this case, nothing is to be connected to X7; object 2059h must be set to the value "0" (factory setting).
  2. Encoder/Hall sensor with 24 V supply voltage. In this case, you must connect a voltage of 24 V DC to X7 (see X7 – voltage supply for encoder/Hall sensor, external logic supply) and set bit 0 in 2059h to "1".
  • Type: JST S12B-PADSS-1
  • Mating connector (not included in scope of delivery):
    • Housing: JST PADP-12V-1-S (or equivalent)
    • Socket contacts: JST SPH-001T-P0.5L (or equivalent)
  • Suitable Nanotec cables (not included in the scope of delivery):
    • ZK-PADP-12-500-S
    • ZK-M12-8-2M-2-PADP
    • ZK-M12-12-2M-2-PADP
    • ZK-NTO3-10-500-PADP / ZK-NTO3-10-1000-PADP
    • ZK-NOE-10-500-S-PADP
    • ZK-WEDL-500-S-PADP

Pin 1 and pin 2 are marked in the figure.

Pin Function Note
1 GND
2 Vcc +5 V DC (factory setting) or +24 V DC, output voltage switchable by means of software with object 2059h.
3 A 5/24 V signal, max. 1 MHz
4 B 5/24 V signal, max. 1 MHz
5 A\ 5/24 V signal, max. 1 MHz
6 B\ 5/24 V signal, max. 1 MHz
7 I 5/24 V signal
8 I\ 5/24 V signal
9 Hall 1 5/24 V signal
10 Hall 2 5/24 V signal
11 Hall 3 5/24 V signal
12 Shielding Shielding
Note:
  • If a single-ended encoder is used, channels A/, B/ and I/ are not evaluated!
  • To ensure that a single-ended encoder is correctly detected:
  • ► Set bit 1 in the object 2059h to "1".
  • ► Do not connect anything to pins A\, B\, I\, and do not connect these pins to ground (GND).

It must be ensured that the encoder reaches the switching thresholds specified below. Otherwise, an additional external circuit is necessary.

Type Switching thresholds
On Off
Single-ended 5 V > 3.8 V < 0.26 V
Differential 5 V > 3.8 V < 0.26 V
Single-ended 24 V > 14.42 V < 4.16 V
Differential 24 V > 14.42 V < 4.16 V

The internal wiring of the encoder inputs is shown in the following.

X3 – inputs and outputs

  • Type: Phoenix Contact MC 0.5/12-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/12-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-12

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 GND
2 Input 1 5 V / 24 V digital input, switchable by means of software with object 3240h
3 Input 2 5 V / 24 V digital input, switchable by means of software with object 3240
4 Input 3 5 V / 24 V digital input, switchable by means of software with object 3240, max. 1 MHz, direction input in clock-direction mode
5 Input 4 5 V / 24 V digital input, switchable by means of software with object 3240, max. 1 MHz, clock input in clock-direction mode
6 Input 5 Digital input 5 V to 24 V, not switchable by means of software
7 Input 6 Digital input 5 V to 24 V, not switchable by means of software
8 Analog input 1 -10 V…+10 V or 0…20 mA, switchable by means of software with object 3221h
9 Analog input 2 -10 V…+10 V or 0…20 mA, switchable by means of software with object 3221h
10 Output 1 Digital output, open drain, max. 24 V / 0.5 A
11 Output 2 Digital output, open drain, max. 24 V / 0.5 A
12 Shielding Shielding
The following switching thresholds apply for inputs 1 to 4:
Max. Voltage Switching thresholds
Switching on Switching off
5 V > 3.8 V < 0.26 V
24 V > 14.42 V < 4.16 V
The following switching thresholds apply for inputs 5 and 6 (wide-range inputs from 5-24 V):
Switching thresholds
Switching on Switching off
> 3.25 V < approx. 2 V
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X4 – brake connection

  • Type: Phoenix Contact MC 0.5/2-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/2-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-2

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 Brake + Internally connected to +UB
2 Brake - PWM-controlled open drain output, max. 1.5 A
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X5 – motor connection

  • Type: Würth Elektronik 691313710006
  • Mating connector (included in scope of delivery): Würth Elektronik 691352710006 (or equivalent)
  • Nanotec article number: ZCWE-RM5-6

Pin 1 is marked with an asterisk "*".

Pin Function (stepper motor) Function (BLDC motor) Note
1 Shielding Shielding Shielding
2 A U
3 A\ V
4 B W
5 B\ Not used
6 Shielding Shielding Shielding
Connection data min max
Conductor cross section, rigid 0.2 mm2 2.5 mm2
Conductor cross section, flexible 0.2 mm2 2.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve 0.25 mm2 2.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve 0.25 mm2 1.5 mm2
Conductor cross section, AWG 24 12
2 conductors of the same cross section, flexible, min. TWIN-AEH with plastic sleeve 0.5 mm2 1.5 mm2
AWG acc. to UL/CUL 26 12

X6 – voltage supply

  • Type: Würth Elektronik 691313710003
  • Mating connector (included in scope of delivery): Würth Elektronik 691352710003 (or equivalent)
  • Nanotec article number: ZCWE-RM5-3

Voltage source

The operating or supply voltage supplies a battery, a transformer with rectification and filtering, or a switching power supply.

Note:
  • EMC: For a DC power supply line longer than 30 m or when using the motor on a DC bus, additional interference-suppression and protection measures are necessary.
  • ► An EMI filter is to be inserted in the DC supply line as close as possible to the controller/motor.
  • ► Long data or supply lines are to be routed through ferrites.

Connections

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 Shielding Shielding
2 +UB
  • For version N5-1 (low current): 12 V -5% … 72 V +4% DC
  • For version N5-2 (high current) and up to hardware version w007: 12 V - 48 V ±5% DC
  • For version N5-2 (high current) and hardware version w007b and higher: 12 V -5% … 57.4 V DC
3 GND
Connection data min max
Conductor cross section, rigid 0.2 mm2 2.5 mm2
Conductor cross section, flexible 0.2 mm2 2.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve 0.25 mm2 2.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve min. Plastic sleeve 0.25 mm2 1.5 mm2
Conductor cross section, AWG 24 12
2 conductors of the same cross section, flexible, min. TWIN-AEH with plastic sleeve 0.5 mm2 1.5 mm2
AWG acc. to UL/CUL 26 12

Permissible operating voltage

Depending on the version, the maximum permissible voltage is:

If the input voltage of the controller exceeds this threshold value, the motor is switched off and an error triggered. Above the response threshold set in 4021h:02h (but at the latest from 57.5 V), the integrated ballast circuit is activated (thick‑film resistor PWR163S-25-15R0J from Bourns with 25 W continuous output).

The minimum operating voltage is 11.4 V DC. If the input voltage of the controller falls below 10 V, the motor is switched off and an error triggered.

A charging capacitor of at least 4700 µF / 50 V (approx. 1000 µF per ampere rated current) must be connected in parallel to the supply voltage to avoid exceeding the permissible operating voltage (e.g., during braking).

X7 – voltage supply for encoder/Hall sensor, external logic supply

Functionality

The voltage supply at X7 must be connected under one of the following conditions:
  1. A 24 V encoder/Hall sensor is used. In this case, a voltage of 24 V DC must be connected to X7 and bit 0 in object 2059h set to the value "1".
  2. A logic voltage supply is necessary for the controller to ensure continued access to the following functions should the power supply be lost at connector X6 (see "X6 – voltage supply"):
    • Logical functionality of the controller
    • Controller communication
    • Encoder
    Note: The windings of the motor are not supplied by the logic supply.
    In this case, a voltage of 24 V DC must be connected to X7. With a 24 V encoder, bit 0 in object 2059h must be set to the value "1". In the case of a 5 V encoder, bit 0 in object 2059h is to be set to the value "0" (factory setting).
    Note:
    • Damages to the encoder/Hall sensor from high voltage!
    • The encoder/Hall sensor can be damaged if object 2059h is incorrectly configured.
    • ► Make certain that bit 0 in object 2059h is not set before you connect an encoder/Hall sensor with rated voltage less than 24 V.

Connection

  • Type: Phoenix Contact MC 0.5/2-G-2.5
  • Mating connector (included in scope of delivery): Phoenix Contact FK-MCP 0.5/2-ST-2.5 (or equivalent)
  • Nanotec article number: ZCPHOFK-MC0,5-2

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 +UB Logic/encoder +24 V DC, supply voltage for logic and encoder/Hall sensor
2 GND
Connection data min max
Conductor cross section, rigid, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. 0.14 mm2 0.5 mm2
Conductor cross section, flexible, min. Wire-end sleeve without plastic sleeve, min. 0.25 mm2 0.5 mm2
Conductor cross section, min. AWG 26 20
Min. AWG acc. to UL/CUL 28 20

X8 – CANopen IN

Type: RJ45 socket

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 CAN_H CANHigh
2 CAN_L CAN-Low
3 CAN GND Internally connected to pin 7
4 n.c.
5 n.c.
6 CAN_SHLD Connection for the shielding
7 GND Internally connected to pin 3
8 +UB Logic +24 V DC, input voltage, current consumption approx. 60 mA

X9 – CANopen OUT

Type: RJ45 socket

Pin 1 is marked with an asterisk "*".

Pin Function Note
1 CAN_H CAN-High
2 CAN_L CAN-Low
3 CAN GND Internally connected to pin 7
4 n.c.
5 n.c.
6 CAN_SHLD Connection for the shielding
7 GND Internally connected to pin 3
8 +UB Logic +24 V DC, input voltage, current consumption approx. 60 mA

S1 – CANopen node-ID and baud rate

Hex coding switch for setting the CANopen node-ID and baud rate. See chapter Setting node-ID and baud rate.

The value of this switch is multiplied by 16 and added to the value of switch S2; this switch thereby sets the 16s place.

S2 – CANopen node-ID and baud rate

Hex coding switch for setting the CANopen node-ID and baud rate. See chapter Setting node-ID and baud rate.

The value of this switch is added to the value of switch S1; this switch thereby sets the 1s place.

Example

Switch S1 is set to the value "1h", switch S2 to the value "Fh"; the result is the value "1Fh".

S3 – 120 ohm termination resistor

This DIP switch (pin 1, marked with an asterisk "*") switches the termination of 120 Ω between CAN_H and CAN_L of the CAN bus on or off.

▶   next

Contents