C5 USB Online Manual

605Dh Halt Option Code

Function

The object contains the action that is to be executed if bit 8 (Halt) is set in controlword 6040h.

Object description

Index 605Dh
Object name Halt Option Code
Object Code VARIABLE
Data type INTEGER16
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0001h
Firmware version FIR-v1426
Change history

Description

Value in object 605Dh Description
-32768 … 0 Reserved
1 Braking with slow down ramp (braking deceleration depending on operating mode)
2 Braking with quick stop ramp (6085h)
3 … 32767 Reserved
▶   next

Contents