Technical Manual C5-E
Fieldbus: CANopen / USB
- C5-E-1-09
- C5-E-2-09
Valid for firmware version FIR-v1650 and higher | Manual version 2.0.0 |
and hardware version W006 and higher |
Introduction
The C5-E is a controller for the open loop or closed loop operation of stepper motors and the closed loop operation of BLDC motors.
This manual describes the functions of the controller and the available operating modes. It also shows how you can address and program the controller via the communication interface
You can find further information on the device on the Nanotec website us.nanotec.com.
Version information
Manual version | Date | Changes | Firmware version |
---|---|---|---|
1.0.0 | 23.07.2014 | Edition | FIR-v1426 |
1.0.7 | 10.09.2014 | Error corrections | FIR-v1436 |
1.0.15 | 18.11.2014 |
|
FIR-v1446 |
1.1.0 | 11.03.2015 | New chapter: | FIR-v1504 |
1.1.1 | 24.04.2015 |
|
FIR-v1512 |
1.2.0 | 02.10.2015 |
|
FIR-v1540 |
1.3.0 | 08.04.2016 |
|
FIR-v1614 |
1.3.1 | 22.07.2016 | Additions and error corrections | FIR-v1626 |
2.0.0 | 01/2018 |
|
FIR-v1650 |
Copyright, marking and contact
Copyright © 2013 – 2018 Nanotec® Electronic GmbH & Co. KG. All rights reserved.
Nanotec® Electronic GmbH & Co. KG
Kapellenstraße 6
D-85622 Feldkirchen/Munich
Phone: +49 (0)89-900 686-0
Fax: +49 (0)89-900 686-50
Internet: us.nanotec.com
Microsoft® Windows® 98/NT/ME/2000/XP/7/10 are registered trademarks of the Microsoft Corporation.
Intended use
The C5-E controller is used to control stepper and BLDC motors and is designed for use under the approved Environmental conditions.
Any other use is considered unintended use.
Warranty and disclaimer
Nanotec produces component parts that are used in a wide range of industrial applications. The selection and use of Nanotec products is the responsibility of the system engineer and end user. Nanotec accepts no responsibility for the integration of the products in the end system.
Under no circumstances may a Nanotec product be integrated as a safety controller in a product or construction. All products containing a component part manufactured by Nanotec must, upon delivery to the end user, be provided with corresponding warning notices and instructions for safe use and safe operation. All warning notices provided by Nanotec must be passed on directly to the end user.
Our general terms and conditions apply: en.nanotec.com/service/general-terms-and-conditions/.
Specialist staff
Only specialists may install, program and commission the device:
- Persons who have appropriate training and experience in work with motors and their control.
- Persons who are familiar with and understand the content of this technical manual.
- Persons who know the applicable regulations.
Other applicable regulations
In addition to this technical manual, the following regulations are to be observed:
- Accident-prevention regulations
- Local regulations on occupational safety
EU directives for product safety
The following EU directives were observed:
- RoHS directive (2011/65/EU, 2015/863/EU)
- EMC directive (2014/30/EU)
Used icons
All notices are in the same format. The degree of the hazard is divided into the following classes.
Emphasis in the text
The following conventions are used in the document:
Text set in bold indicates cross references and hyperlinks:
- The following bits in object 6041h (statusword) have a special function:
- A list of available system calls can be found in chapter System calls in a NanoJ program.
Text set in italics marks named objects:
- Read the installation manual.
- Use the Plug & Drive Studio software to perform the auto setup.
- For software: You can find the corresponding information in the Operation tab.
- For hardware: Use the ON/OFF switch to switch the device on.
A text set in Courier
marks a code section or programming command:
- The line with the
od_write(0x6040, 0x00, 5 );
command has no effect. - The NMT message is structured as follows:
000 | 81 2A
A text in "quotation marks" marks user input:
- Start the NanoJ program by writing object 2300h, bit 0 = "1".
- If a holding torque is already needed in this state, the value "1" must be written in 3212h:01h.
Numerical values
Numerical values are generally specified in decimal notation. The use of hexadecimal notation is indicated by a subscript h at the end of the number.
The objects in the object dictionary are written with index and subindex as follows: <Index>:<Subindex>
Both the index as well as the subindex are specified in hexadecimal notation. If no subindex is listed, the subindex is 00h.
Example: Subindex 5 of object 1003h is addressed with 1003h:05h
, subindex 00 of object 6040h with 6040h
.
Bits
The numbering of individual bits in an object always begins with the LSB (bit number 0). See the following figure, which uses data type UNSIGNED8 as an example.
Counting direction (arrows)
In figures, the counting direction is always in the direction of an arrow. Objects 60C5h
and 60C6h
depicted as examples in the following figure are both specified as positive.