C5-E EtherNetIP/USB Online Manual

3323h Analog Input Denominators

Function

Value by which the read analog value (3220h+ 3321h) is divided before it is written in object 3320h.

Object description

Index 3323h
Object name Analog Input Denominators
Object Code ARRAY
Data type INTEGER16
Savable yes, category: application
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v1926-B648637
Change history

Value description

Subindex 00h
Name Number Of Analog Input Denominators
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 02h
Subindex 01h - 02h
Name Analog Input #1 - #2
Data type INTEGER16
Access read / write
PDO mapping no
Allowed values
Preset value 0001h

Description

The subindices contain:

  • Subindex 01h: Divisor for analog input 1
  • Subindex 02h: Divisor for analog input 2 (if present)
▶   next

Contents