GPLL40-14 –  Economy planetary gearboxes

Availability

  • 76 in Stock
  • More pieces preordered, potentially available on request
This article cannot be ordered alone, only as part of a configuration.

Technical Data

  • Reduction Ratio 14 
  • Max. Output Torque 3 Nm
  • Max. Backlash 180 ´(arc minutes)
  • Flange Length L1 5 mm
  • Service Life 1000 
  • Operating Temperature -10 to +80 °C
  • Admissible Axial Shaft Load 30 N
  • Rated Output Torque 1 Nm
  • Efficiency 70 %
  • Length "L"
  • Weight 0.193 kg
  • For Motor Size NEMA 17 
  • Max. Input Speed 9000 rpm
  • Admissible Radial Shaft Load 50 N

Dimensions

GPLL40

Order & Configure

Order information

€ 60,40

Volume Discount

  • 5 - 9 € 57,38
  • 10+ € 51,34

Availability

  • 76 in Stock
  • More pieces preordered, potentially available on request
This article cannot be ordered alone, only as part of a configuration.