LSNUT-AAAG-UQBN –  Threaded nut (POM) New

Availability

  • 49 in Stock

Technical Data

  • Thread Code UQBN 
  • Thread Diameter 9.53 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type ACME 
  • Thread Lead 1.59 mm
  • Corresponding Motors LSA…UQBN 
  • Mounting Hole Diameter 3.6 mm

Dimensions


Order

Order information

€ 13,60

Volume Discount

  • 5 - 9 € 12,92
  • 10+ € 11,56

Availability

  • 49 in Stock