NME2 – High-resolution magnetic encoder

The very high resolution of the NME2 encoder allows for very accurate positioning and excellent speed control, even at low speeds. The magnetic scanning principle is not only insensitive to dust, but also permits operation at high temperatures of up to 105°C.
The encoder is available in a version for incremental signals as well as with an SSI interface. With the incremental version, commutation signals for BLDC motors are generated as well, and the index position can be adjusted by using a pin.
- Incremental resolution: 16,384 CPR (65,536 PPR)
- SSI resolution: 17 bit, single-turn absolute
- Maximum speed: 12,000 rpm
- Suitable for shaft diameters of up to 15 mm
Thanks to its modular design, the NME2 encoder can be combined with brushless DC motors and stepper motors as well as with hollow-shaft motors and linear actuators.
Please note:
This encoder is only available as a combination article and will be mounted and programmed by Nanotec.