PD4-N5918L4204-IP-2 –  Stepper Motor with Integrated Controller and Protection Class IP65 - NEMA 23

Volume Discount

1 - 4
€ 464,80
5 - 9
€ 441,56
10+
€ 418,32

Availability

  • 3 in Stock
  • More articles available after 5/Dec/2021.
Combine article

For new designs we recommend the  PD4-E motors.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Interface RS485 
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 4.8 A
  • Type of Digital Inputs 5 - 25 V wide-range 
  • Type of Digital Output open-drain (30 V max.) 
  • Encoder Type incremental 
  • Length "A"
  • IP-Protection Motor (Except Shaft Output) IP65 
  • NEMA 23 
  • Holding Torque
  • Rated Current (RMS) 3.2 A
  • Number of Digital Inputs
  • Number of Digital Outputs
  • Encoder  
  • Encoder Resolution 500 CPR
  • Weight

Dimensions

PD4-N5918_IP
Creation in progress ...

Torque Curves

 

Knowledge Base

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24 V control signals. In motor controllers/drives with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be a time-consuming process), the following interference-suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the controller ground.

 

The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please don't exceed the maximum switching current or the maximum voltage of the selected controller/drive. You can find this information in the respective manual.

SMCI35: A load/PLC cannot be connected with this controller.

If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.

Firmware update  for downloading: Firmwareupdate.zip


Accessories

ZK-M12-5-2M-2-AFF Power angled, 2m € 18,20
ZK-M12-17-1M-2-S-FIN IO/COM angled, 1.5m € 31,40
ZK-M12-5-5M-2-AFF Power angled, 5m € 23,90
ZK-RS485-USB Converter cable RS485-USB € 90,10
Z-K4700/50 Capacitor € 4,30
ZIB-PDx-N Additional board € 30,50
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.