PD2-O4118S1404-2 –  Stepper motor with integrated controller – NEMA 17

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }}+

Single Price

Volume Discount

For quantities greater than 10, please contact us for volume pricing.

Availability

  • Our delivery time for this article will be appr. 10 to 12 weeks.
  • This article will be manufactured on request.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Interface RS485 
  • Operating Voltage 12 VDC - 24 VDC
  • Peak Current (RMS) 2.7 A
  • Type of Digital Inputs 5 V 
  • Type of Analog Input -10 - +10 V 
  • Type of Digital Output open-drain (30 V max.) 
  • Length "A"
  • NEMA 17 
  • Holding Torque
  • Rated Current (RMS) 1.8 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder  
  • Weight

Dimensions

PD2-O4118
Creation in progress ...

Torque Curves

Recommended load limit
Continuous Operation
 
 
 

Knowledge Base

This application note shows how to establish communication between Nanotec drives via CANopen. NanoJ programming allows you to realize simple master/slave functionalities, such as synchronizing two drives without a PLC.
More details
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details
Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details

Accessories

Z-K4700/50 Capacitor
ZK-RS485-USB Converter cable RS485-USB
ZK-SMCI12-IO PD2-O without COM
ZK-SMCI12 Cable assembly PD2-O...-2
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.