LSP4275M0206-M3X0,5 –  Permanent-magnet external linear actuators

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.

Technical Data

  • Size
  • Peak Force 50 N
  • Current per Winding 0.18 A
  • Resistance per Winding 70 Ohm
  • Thread Lead
  • Screw Length
  • Weight
  • NEMA
  • Speed 10 mm/s
  • Resolution 10 µm/step
  • Inductance per Winding 50.5 mH
  • Thread Diameter
  • Length "A"

Dimensions

LSP4275M0206
Creation in progress ...