LP2515S0104-TR3,5X1 —  Permanent-Magnet Linear Actuator

Availability

  • 112 in Stock

Technical Data

  • Size
  • Force 5 N
  • Resolution 41.7 µm/step
  • Thread Lead 1 mm
  • Stroke Length "X"
  • Weight 0.036 kg
  • NEMA
  • Current per Winding 0.1 A
  • Resistance per Winding 53 Ohm
  • Thread Diameter 3.5 mm
  • Length "A"

Dimensions

LP2515S0104

Order

Order information

€ 25.20

Quantity Discount

  • 5 - 9 € 23.94
  • 10+ € 22.68

Availability

  • 112 in Stock