LPV2515S0104-TR3,5X1 –  Permanent magnet linear actuators

Availability

  • 84 in Stock

Technical Data

  • Size
  • Force 5 N
  • Resolution 41.7 µm/step
  • Thread Lead 1 mm
  • Stroke Length "X"
  • Weight 0.04 kg
  • NEMA
  • Current per Winding 0.1 A
  • Resistance per Winding 53 Ohm
  • Thread Diameter 3.5 mm
  • Length "A"

Dimensions

LPV2515S0104

Order

Order information

€ 26,60

Quantity Discount

  • 5 - 9 € 25,27
  • 10+ € 23,94

Availability

  • 84 in Stock