L5918L3008-T10x2-A25 –  Captive linear actuator – NEMA 23

Availability

  • This article will be manufactured on request.

Technical Data

  • Size
  • Force 1000 N
  • Current per Winding 3 A
  • Thread Lead 2 mm
  • Resistance per Winding 1 Ohm
  • Stroke Length "X"
  • Length "A"
  • NEMA 23 
  • Speed 80 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Max. Axial Play ±0.07 mm
  • Length "B"
  • Weight 1.15 kg

Dimensions

L5918-A

Force-Velocity Curve

 

Order & Configure

Order information

€ 242,40

Volume Discount

  • 5 - 9 € 230,28
  • 10+ € 206,04

Availability

  • This article will be manufactured on request.

Configure

You can configure this article with others. Please click the configure button below to start.