L5918L3008-T10X2 –  Non-captive linear actuator – NEMA 23

Availability

  • 68 in Stock

Technical Data

  • Size
  • Force 1000 N
  • Current per Winding 3 A
  • Thread Lead 2 mm
  • Resistance per Winding 1 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA 23 
  • Speed 80 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2.2 mH
  • Max. Axial Play ±0.07 mm
  • Weight 1 kg

Dimensions

L5918

Force-Velocity Curve

 

Accessories

ZST10-2-1050 Lead screw with trapezoidal thread € 47,90
NANOLUBE-50G Bearing grease € 15,50

Order & Configure

Order information

€ 125,80

Volume Discount

  • 5 - 9 € 119,51
  • 10+ € 106,93

Availability

  • 68 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.