ST3518L1204-A –  Stepper motor – NEMA 14

Availability

  • 42 in Stock

Technical Data

  • NEMA 14 
  • Current per Winding 1.2 A
  • Rotor Inertia 43 gcm²
  • Inductance per Winding 4.5 mH
  • Length "A"
  • Size
  • Holding Torque
  • Resistance per Winding 3.4 Ohm
  • Resolution 1.8 °/step
  • Weight 0.3 kg

Dimensions

ST3518

Torque Curves

 

Accessories

ZD-D28 Damper € 22,80
ZK-JST-VL-4 Extension cable, 2m € 18,10

Order & Configure

Order information

€ 44,90

Volume Discount

  • 5 - 9 € 42,65
  • 10+ € 40,41

Availability

  • 42 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.