To add and manage AttributesCompare torque curvesResult list view and sortingFilter by configuration
TO ADD A NEW ATTRIBUTE TO THE FILTER:
Click on the ADD ATTRIBUTE button.
Enter a search word or scroll through the list to find the desired attribute.
Select the attribute and click on ADD FILTER.
Click on CLOSE. The attribute is now displayed under Results.
TO SET AN ATTRIBUTE:
Open the attribute in the FILTER.
Make your selection or enter a value. The Results will adjust to the values you have set.
TO RESET AN ATTRIBUTE:
Open the attribute in the FILTER.
Click on RESET SETTING. The attribute will be reset.
TO REMOVE AN ATTRIBUTE:
Open the attribute in the FILTER.
Click on DELETE ATTRIBUTE. The attribute will be deleted from the FILTER and no longer listed in the Results.
Please note: Some attributes have similar names but are used for different product categories. For more details, open the attribute in the FILTER and click on EXPLANATION.
TO DISPLAY TORQUE CURVE COMPARISON:
Filter matching motors by using the attributes Torque at Speed and Thrust. Under Results you will find a checkbox at the end of each line.
Check at least two products.
Click on SHOW. The torque curves are displayed.
TO USE THE TORQUE CURVE COMPARISON:
Each color represents a motor.
Different motors can have identical torque curves. They will appear as one curve.
The desired attributes for each motor will be displayed by clicking on the boxes on the right of the legend.
In the torque curve, click on the point you want to use as a comparison point with the help of the vertical red line. In the legend the speed values will be displayed.
Within the legend and for each motor you can:
obtain more information
add the motor to the shopping cart
delete the motor from the torque curve comparison
FURTHERMORE YOU CAN:
download the current torque curve as a PDF file
compare values at a specific working point
switch axes
switch between linear or logarithmic axis scaling
filter by voltage
TO SWITCH BETWEEN RESULT LIST VIEWS:
Under Results on the right, click on the button
for table or
for article list
TO SORT THE TABLE:
Click on the attribute name in order to sort in ascending or descending order.
TO FILTER BY ARTICLE CONFIGURATION:
In the FILTER open SHOW CONFIGURATIONS to select elect
Yes to display configurations also
Only to display configurations only
To find combinations of motors and encoders and/or brakes, add the attributes Brake and/or Encoder to the FILTER.
Use more attributes to filter and reduce the number of results.
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: [email protected]
Do you have any questions?
Our sales team is ready to answer them – get in touch!