LGA421S14-B-UKBN-038 –  Captive linear actuator – NEMA 17

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end double 
  • Rated Force
  • Current per Winding 1.4 A
  • Thread Lead
  • Resistance per Winding 2 Ohm
  • Max. Axial Play ±0.08 mm
  • Length "B"
  • Weight
  • NEMA 17 
  • Peak Force 451.6 N
  • Speed 36 mm/s
  • Thread Diameter
  • Resolution 8 µm/step
  • Inductance per Winding 2.8 mH
  • Stroke Length "X"
  • Length "A"
  • Screw Coating  

Dimensions

LGA42
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

ZK-JST-EHR-6-0.5M-S Motor cable, 0.5m