DFA68 – Brushless DC motor
Short external rotor BLDC motor with a diameter of 68 mm and a rated power of 110 W. The open design without rotor housing ensures optimal heat dissipation – especially at high speeds.
The DFA68 also comes with an integrated inductive 3-channel encoder with a resolution of 4,096 CPR (DFA68…-E). Via digital Hall sensors the motors can be controlled easily.
- Up to 3,700 rpm rated speed/3,500 rpm with encoder
- Up to 0.29 Nm rated torque
- 14-pole construction for smooth operation at low speeds
- Custom windings or shaft possible
This external rotor motor is ideally suited for use in labeling machines, knitting machines, access control gates or any other application that requires a compact brushless DC motor.
Nanotec’s controllers C5-E-2-X, N5-2-X and CL4-E-2-X are a perfect match for this motor.