DFA90 – Brushless DC Motor
Flat external rotor motor with a diameter of 90 mm and a rated power of up to 170 W. The DFA90 is available with two different windings for 24 and 48 V and is equipped with digital Hall sensors for easy control. The open design without rotor housing ensures optimal heat dissipation – especially at high speeds.
- Up to 2,720 rpm rated speed
- Up to 0.96 Nm rated torque
- 22-pole construction for smooth operation at low speeds
- Custom windings or shaft possible
This external rotor BLDC motor is ideally suited for use in labeling machines, knitting machines, access control gates or any other application that requires a compact brushless motor.
Nanotec’s controllers C5-E-2-X, N5-2-X and CL4-E-2-X are a perfect match for this motor.