Stepper motors with integrated controller – Products

The most powerful integrated stepper motor with controller /drive and encoder from Nanotec. Size: NEMA 34. IP65 rating, Profinet, … » Learn more about PD6-E!

PD6-E – Stepper motor with integrated controller IP65 – NEMA 34

Ideal for dynamic applications: Integrated stepper motor with a holding torque of up to 10 Nm. Many fieldbus options available. Easy to program with Plug & Drive Studio 3.
  • Size
  • Holding Torque  -
  • Operating Voltage 12 VDC - 57.6 VDC
  • Encoder Type single-turn absolute, multi-turn absolute 
  • Interface USB 
  • Fieldbus EtherCAT, CANopen, EtherNet/IP, Modbus TCP, Modbus RTU, Profinet 

Smart Stepper Motors – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Benefits

Easy programmable controller for brushless DC motors, stepper motors

Easy to program

With the free software Plug & Drive Studio, the motors are fast and easy to parameterize and program. Via the integrated oscilloscope, all values can be observed in millisecond cycles.
Integrated Stepper Motors with Controller

High energy efficiency

With closed-loop control, the current level is adapted to the required torque. As a result, no heat losses are produced, and energy consumption drops.
Integrated BLDC & Stepper Motors with Controller, Encoder

Quick setup

Motor, controller and encoder are a compact unit with low space and cabling requirements that minimizes the installation costs.
Many control options - programmable stepper motors, programmable brushless motors

Flexible control

The motors can be controlled via digital/analog inputs, clock/direction and fieldbus or integrated in an existing control concept. Stand-alone operation is possible as well.
performance controller bldc & Schrittmotoren

Maximum performance

Field-oriented torque, speed and position control ensures optimum dynamic performance and cycle time, in combination with acceleration feed forward and jerk-limited ramps.

DO YOU HAVE ANY QUESTIONS?

Our sales team is happy to answer any questions you may have about our products.

 

CONTACT SALES