LA201S06-B-UECB –  Non-captive linear actuator – NEMA 8

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.
Combine article

The motor cable is included in the scope of delivery.

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Shaft end double 
  • Speed 60 mm/s
  • Thread Type ACME 
  • Thread Lead
  • Resistance per Winding 6.4 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA
  • Peak Force 33.7 N
  • Current per Winding 0.6 A
  • Thread Diameter
  • Resolution 10 µm/step
  • Inductance per Winding 2.6 mH
  • Max. Axial Play ±0.07 mm
  • Weight

Dimensions

LA20
Creation in progress ...

Force-Velocity Curve

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

SCREW-ABA-UECB-200 Lead screw with ACME thread
SCREW-ABA-UECB-300 Lead screw with ACME thread
SCREW-AAA-UECB-500 Lead screw with ACME thread
NANOLUBE-50G Bearing grease