LSNUT-AEAC-TDBA –  Anti-backlash threaded nut with helical srping (POM)

Availability

  • 30 in Stock

Technical Data

  • Thread Code TDBA 
  • Thread Diameter 3.5 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type Trapezoidal Thread 
  • Thread Lead 1 mm
  • Corresponding Motors LSA…-TDBA 
  • Mounting Hole Diameter 3.2 mm

Dimensions

LSNUT-AEAC-TDBA

Order

Order information

€ 24,70

Volume Discount

  • 5 - 9 € 23,46
  • 10+ € 20,99

Availability

  • 30 in Stock