LSNUT-AAAE-UIEV – Threaded nut (POM)

Availability
- 5 in Stock
- More pieces available after 24/Apr/2021. Available amount on request.
Technical Data
-
Thread Code UIEV
-
Thread Diameter
-
Number of Threads 4
-
Bolt Circle
-
Thread Type ACME
-
Thread Lead
-
Corresponding Motors LSA...-UIEV
-
Mounting Hole Diameter
Dimensions
