C5-E-1-11 –  Motor controller/drive for EtherNet/IP or USB

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2139) when using Plug & Drive Studio 2.
 

Technical Data

  • Fieldbus EtherNet/IP 
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 6 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C - 40 °C
  • Interface USB 
  • Rated Current (RMS) 6 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0 - 10 V, 0 - 20 mA / 0 - 10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Signal Type incremental 
  • Weight

Dimensions

C5-E-...-11
Creation in progress ...

Accessories

EB-BRAKE-48V Brake module
ZK-PADP-12-500-S Encoder cable contr. 0.5m
ZK-M12-8-2M-2-PADP Encoder cable angled, 2m
ZK-MCM-12-500-S-JPAD Encoder cable NME2/3 0.5m
ZK-MCM-12-2,0-S-JPAD Encoder cable NME2/3 2.0m
ZK-NOE-10-500-S-PADP Encoder cable NOE, 0.5m
ZK-NTO3-10-500-PADP Encoder cable NTO3, 0.5m
ZK-NTO3-10-1000-PADP Encoder cable NTO3, 1m
ZK-WEDL-500-S-PADP Encoder cable WEDL, 0.5m
Z-K4700/50 Capacitor
Z-K10000/100 Capacitor
ZK-MICROUSB Micro USB cable, 1.5m
ZCPHOFKC-2,5HC-4  * Connector Power
ZCPHOFK-MC0,5-12  * Connector
ZCPHOFKC-2,5HC-2  * Connector Power
ZCPHOFK-MC0,5-2  * Connector
* Included for C5-E-1-11.

Knowledge Base

The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
More details
EtherNet/IP (EtherNet Industrial Protocol) is a real-time Ethernet protocol that is used widely in automation technology. It was developed as an open standard by Allen-Bradley and is now managed by the Open DeviceNet Vendor Association (ODVA).
More details