C5-E-1-11 –  Motor controller/drive for EtherNet/IP or USB

A DIN rail clip is included in the scope of delivery.

Availability

  • 9 in Stock
  • More articles available after 21/May/2020. Larger quantities on request.

Technical Data

  • Interface EtherNet/IP, USB, IO (clock direction; analog) 
  • Rated Current (RMS) 6 A
  • Corresponding Motors Brushless DC motors, Stepper Motors 
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0-10 V, 0-20 mA/0-10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Signal Type incremental 
  • Weight 0.27 kg
  • Operating Voltage 12 VDC - 48 VDC
  • Peak Current (RMS) 6 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Digital Outputs
  • Encoder Input  
  • Brake Output  
  • Temperature Range -10 °C - 40 °C

Dimensions

C5-E-...-11

Knowledge Base

EtherNet/IP (EtherNet Industrial Protocol) is a real-time Ethernet protocol that is used widely in automation technology. It was developed as an open standard by Allen-Bradley and is now managed by the Open DeviceNet Vendor Association (ODVA). EtherNet/IP utilizes the basic technology of Ethernet-TCP/IP and the Common Industrial Protocol (CIP) as an application protocol. Compared to other networks, one of the greatest advantages of EtherNet/IP...
More details

Accessories

ZK-NTO3-10-1000-PADP Encoder cable NTO3, 1m € 18,00
ZK-NTO3-10-500-PADP Encoder cable NTO3, 0.5m € 16,60
EB-Brake Brake module € 14,60
Z-K4700/50 Capacitor € 4,10
Z-K10000/100 Capacitor € 19,90
ZCPHOFK-MC0,5-2  * Connector € 1,90
ZCPHOFK-MC0,5-12  * Connector € 7,90
ZCPHOFKC-2,5HC-2  * Connector € 1,90
ZCPHOFKC-2,5HC-4  * Connector € 3,40
ZK-M12-12-2M-2-PADP Encoder cable angled, 2m € 33,80
ZK-M12-8-2M-2-PADP Encoder cable angled, 2m € 27,90
ZK-MICROUSB Micro USB cable, 1.5m € 8,70
ZK-NOE-10-500-S-PADP Encoder cable NOE, 0.5m € 8,40
ZK-PADP-12-500-S Encoder cable controller, 0.5m € 8,70
ZK-WEDL-500-S-PADP Encoder cable WEDL, 0.5m € 8,00
* Included in the scope of delivery for C5-E-1-11.

Order

Order information

€ 231,20

Quantity Discount

  • 5 - 9 € 219,64
  • 10+ € 208,08

Availability

  • 9 in Stock
  • More articles available after 21/May/2020. Larger quantities on request.