LSNUT-AAAA-THCA –  Threaded nut (POM)

Availability

  • 84 in Stock

Technical Data

  • Thread Code THCA 
  • Thread Diameter 5 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type Trapezoidal Thread 
  • Thread Lead 2 mm
  • Corresponding Motors LSA...-THCA 
  • Mounting Hole Diameter 3.2 mm

Dimensions

LSNUT NEMA 8/11

Order

Order information

€ 10,20

Volume Discount

  • 5 - 9 € 9,69
  • 10+ € 8,67

Availability

  • 84 in Stock