LSNUT-AEAE-UIAP –  Pre-loaded threaded nut – POM

Availability

  • 27 in Stock

Technical Data

  • Thread Code UIAP 
  • Thread Diameter 5.56 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type ACME Thread 
  • Thread Lead 0.6096 mm
  • Corresponding Motors LSA...-UIAP 
  • Mounting Hole Diameter 3.6 mm

Dimensions

LSNUT NEMA 17

Order

Order information

€ 24,50

Quantity Discount

  • 5 - 9 € 23,27
  • 10+ € 20,82

Availability

  • 27 in Stock