LSNUT-AEAE-TJCA –  Anti-backlash threaded nut with helical srping (POM)

Availability

  • 64 in Stock

Technical Data

  • Thread Code TJCA 
  • Thread Diameter 6 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type Trapezoidal Thread 
  • Thread Lead 2 mm
  • Corresponding Motors LSA…-TJCA 
  • Mounting Hole Diameter 3.6 mm

Dimensions

LSNUT NEMA 17

Order

Order information

€ 24,50

Volume Discount

  • 5 - 9 € 23,27
  • 10+ € 20,82

Availability

  • 64 in Stock