LSNUT-AAAE-UKBN –  Threaded nut (POM)

Availability

  • 43 in Stock

Technical Data

  • Thread Code UKBN 
  • Thread Diameter 6.35 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type ACME Thread 
  • Thread Lead 1.588 mm
  • Corresponding Motors LSA...-UKBN 
  • Mounting Hole Diameter 3.6 mm

Dimensions

LSNUT NEMA 14/17

Order

Order information

€ 12,70

Volume Discount

  • 5 - 9 € 12,06
  • 10+ € 10,79

Availability

  • 43 in Stock