PD4-EB59CD-M-65-2 –  Brushless DC servo motor with integrated controller in protection class IP65 – NEMA 23

Volume Discount

1 - 4
€ 1.076,70
5 - 9
€ 1.044,39
10+
€ 1.022,86

Availability

    1 in Stock
Combine article

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2039) when using Plug & Drive Studio 2.
 

Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Interface CANopen 
  • Rated Power 220 W
  • Rated Speed 3500 rpm
  • Peak Current (RMS) 18 A
  • Type of Digital Inputs 5/24 V switchable 
  • Type of Analog Input 0 - 20 mA / 0 - 10 V switchable 
  • Type of Digital Output open-drain (max. 24 V/100 mA) 
  • Encoder Type single-turn absolute, multi-turn absolute 
  • Multiturn Resolution 18 bit
  • Weight
  • NEMA 23 
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Torque
  • Rated Current (RMS) 6 A
  • Number of Digital Inputs
  • Number of Analog Inputs
  • Number of Digital Outputs
  • Encoder  
  • Singleturn Resolution 12 bit
  • Length

Dimensions

PD4-EB59CD-M-65-2
Creation in progress ...

Torque Curves

 

Knowledge Base

To reduce the length of the wiring harnesses in vehicles and save on weight, the Bosch company developed the so-called CAN bus for networking control units in 1987. CAN is the abbreviation for "Controller Area Network" and is often used in combination with "bus" (Binary Unit System) to describe a system for the transmission of data between different devices on a shared transmission path.CANopen is a communication protocol...
More details

Accessories

ZK-M12-5-2M-1-B-S Power straight, 2m € 18,80
ZK-M12-12-2M-1-AFF IO straight, 2m € 34,00
Z-K4700/50 Capacitor € 4,30
ZK-M12M-M8F-5-200-S CAN out straight, 0.2m € 14,10
ZK-M12M-M12F-5-500-S CAN in/out straight, 0.5m € 34,10
ZK-M12-5-2M-1-A-S-M CAN out straight, 2m € 14,10
ZK-M12F-M8M-5-200-S CAN in straight, 0.2m € 14,10
ZK-M12-5-2M-1-AFF CAN in straight, 2m € 18,20
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.