PD4-EB59CD-E-65-4 – Brushless DC servo motor with integrated controller IP65 – NEMA 23

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2039) when using Plug & Drive Studio 2.
Availability
- This article will be manufactured on request.
Technical Data
-
Size
-
Interface Modbus TCP
-
Rated Power 220 W
-
Rated Speed 3500 rpm
-
Peak Current (RMS) 18 A
-
Type of Digital Inputs 5/24 V switchable
-
Type of Analog Input 0-10 V
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Encoder Type single-turn absolute
-
Length
-
NEMA 23
-
Operating Voltage 12 VDC - 48 VDC
-
Rated Torque
-
Rated Current (RMS) 6 A
-
Number of Digital Inputs 6
-
Number of Analog Inputs 1
-
Number of Digital Outputs 2
-
Encoder
-
Encoder Resolution 1024 CPR
-
Weight
Dimensions

Downloads
Datasheets
Manuals
Software
Certificates
Knowledge Base
Closed-loop field-oriented control is a method of running stepper motors much like a servo motor, i.e. smoothly, with low resonance and position-controlled.
Accessories
ZK-M12-12-2M-1-AFF | IO straight, 2m | € 34,00 |
|
ZK-M12-5-2M-1-B-S | Power straight, 2m | € 18,80 |
|
Z-K4700/50 | Capacitor | € 4,30 |
|
ZK-M12-4-2M-1-D-RJ45 | Modbus TCP straight, 2m | € 22,70 |
|
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.
Options
-
GPLL: (4 options)
-
Shaft modification: (2 options)
-
GPLE – Precision planetary gearboxes: (45 options)
-
GPLEP – Precision planetary gearboxes: (3 options)
-
GPLEF – Flange gearboxes: (3 options)
-
High-torque planetary gearboxes: (24 options)
-
Low-noise planetary gearboxes: (9 options)
-
Wheel drives: (35 options)