DBL42L024032-A —  Brushless DC Motor

Availability

  • 2 in Stock
  • 20 piece available after 28/Jun/2018.

Technical Data

  • NEMA
  • Rated Power 40 W
  • Rated Torque
  • Rated Current 2.1 A
  • Rated Speed 3200 rpm
  • Rotor Inertia 44 gcm²
  • Line to Line Inductance 1.6 mH
  • Weight 0.35 kg
  • Size
  • Rated Voltage 24 V
  • Peak Torque
  • Peak Current (BLDC) 6.3 A
  • Torque Constant 5.4 Ncm/A
  • Line to Line Resistance 1.2 Ohm
  • Length "A"

Dimensions

DBL42

Order

Order information

€ 40.10

Quantity Discount

  • 5 - 9 € 38.09
  • 10+ € 34.08

Availability

  • 2 in Stock
  • 20 piece available after 28/Jun/2018.