SC2818S1504-B –  Stepper motor – NEMA 11

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.
Combine article

Technical Data

  • NEMA 11 
  • Current per Winding 1.5 A
  • Rotor Inertia 9 gcm²
  • Inductance per Winding 1 mH
  • Resolution 1.8 °/step
  • Weight
  • Size
  • Holding Torque
  • Resistance per Winding 1.3 Ohm
  • Number of Leads
  • Length "A"

Dimensions

SC2818
Creation in progress ...

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Accessories

ZD-D28 Damper