LA28 – Non-captive linear actuator – NEMA 11
Flexible and compact linear actuator in size NEMA 11 (28 mm) with short positioning times and high thrust and tensile force. The threaded nut is injection-moulded into the hollow shaft and comes with a trapezoidal or an ACME thread. Available in several lengths and with different windings. The electrical connection is made using an integrated connector.
Please note:
- The force and output power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values.
- Moving against fixed limit stops should be avoided.
- Matching lead screws can be found here.