DF45L024048-C –  Brushless DC motor

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Rated Current 3.26 A
  • Line to Line Inductance 0.27 mH
  • Torque Constant 3.69 Ncm/A
  • Motor Connection PCB 
  • Peak Torque
  • Rated Power 65 W
  • Rated Speed 4840 rpm
  • Size
  • Line to Line Resistance 0.56 Ohm
  • Rotor Inertia 181 gcm²
  • Weight
  • Peak Current 9.5 A
  • Length "A"
  • Rated Torque
  • Rated Voltage 24 V

Torque Curves

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
 
 
 
  • {{ attribute.label }}

Downloads

Accessories

ZK-JST-PHR-6-0.3M Hall cable DF45, 0.3m
ZK-JST-VHR-5N-0.3M Motor cable DF45, 0.3m

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details